Item #: PH-1073
Availability: Back Order
Price: $150.00


    The PhidgetSBC3 is a Single Board Computer with an integrated PhidgetInterfaceKit 8/8/8. At its most basic, it can be thought of as a Phidget that you connect using a network cable instead of USB. The PhidgetSBC3 also provides six high-speed ports that allow you to use normal USB Phidgets over its network connection. This can extend the effective range of a Phidget from USB’s maximum of 15 feet, to anywhere that your network reaches.

    The PhidgetSBC3 exposes an easy to use interface for setting up and running custom applications on-board. This allows the PhidgetSBC3 to operate autonomously, without the need for a graphical interface or a remote connection at all times.
    For more advanced users, the PhidgetSBC is an embedded computer that runs Debian GNU/Linux. We provide full shell access via a built-in SSH server, access to the full Debian package repository, and all of the standard command line tools expected on a modern Linux system.
    An integrated PhidgetInterfaceKit 8/8/8 allows you to connect devices to any of 8 analog inputs, 8 digital inputs and 8 digital outputs. It provides a generic, convenient way to interface your PC and PhidgetSBC with a wide variety of devices and it operates exactly the same way as an external PhidgetInterfaceKit.

    Product Specifications

    CPU Freescale i.MX28
    Core ARM926EJ-S
    CPU Speed 454 MHz
    NAND Memory Size 1 GiB
    SDRAM Size 128 MiB
    Boot Time 30 s
    Ethernet Cable10/100BASE-T
    Operating System Debian Linux

    Supply Voltage Min 6 V DC
    Supply Voltage Max 15 V DC
    Available External Current 500 mA
    Power Jack Hole Diameter 5.5 mm
    Power Jack Pin Diameter 2.1 mm
    Power Jack Polarity Center Positive
    Recommended Wire Size 16 - 26 AWG
    Operating Temperature Min 0 °C
    Operating Temperature Max 70 °C
    Power Consumption Base (w/ Ethernet) 1.2 W

    Analog Inputs
    Number of Analog Inputs 8
    Analog Input Resolution 10 bit
    Input Impedance 900 kΩ
    Analog Input Voltage Min 0 V DC
    Analog Input Voltage Max 5 V DC
    5V Reference Error Max 0.5 %
    Analog Input Update Rate Min 1 samples/s
    Analog Input Update Rate Max (4 Channels) 1000 samples/s
    Analog Input Update Rate Max (8 Channels) 500 samples/s
    Analog Input Update Rate Max (WebService) 62.5 samples/s

    Digital Inputs
    Number of Digital Inputs 8
    Pull-up Resistance 15 kΩ
    Low Voltage Max (True) 900 mV DC
    High Voltage Min (False) 4.2 V DC
    Low Voltage Trigger Length Min 4 ms
    High Voltage Trigger Length Min 15 ms
    Digital Input Voltage Max± 15 V DC
    Digital Input Update Rate 125 samples/s

    Digital Outputs
    Number of Digital Outputs 8
    Series Resistance 300 Ω
    Digital Output Current Max 16 mA
    Digital Output Voltage Min 0 V DC
    Digital Output Voltage Max 5 V DC

    USB Hub
    Number of USB Ports 6
    Available Current per USB Port 500 mA
    USB Speed High Speed