Temperature sensor with a range of -30°C to +80°C with a typical error of ±0.75°C in the 0°C to 80°C range.
Note: The temperature sensor component is rated at -50°C to +150°C, but the other components on the board, the connector and the cable are rated at -30°C to +80°C. A 24" sensor cable is included.
|
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
|
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Product Manual
This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the
PhidgetTextLCD.