Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > I/O Boards & Robot Controllers > Phidget I/O Boards >

SSR Relay

Item #: C-200-P3052
Availability: Back Order
  Price: $14.80

Quantity

  Quantity Count  

  Price Each  

10$14.06
26$13.76
51$13.32
101$12.73



The Solid State Relay is used to switch up to 2.5 Amps at up to 40 Volts DC, or 28 Volts AC. The relay board is controlled by a digital output on the PhidgetInterfaceKit 8/8/8, the PhidgetTextLCD 8/8/8, or the PhidgetRFID v2.0 and greater.

Product Manual

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.



robot
robotics shop robots robotics company robot shop