Products 1-12 of 55
Show
PhidgetIR Phidget IR remote control, PhidgetIR, USB TV remote, UIRT, USB to IR
Price: $50.00
Availability: Back Order
Item #: PH-1055 -

    Product Features Sends and Receives Consumer IR codes Control your computer or any Phidgets with an old remote control Control your TV, DVD, etc. with your computer Connects directly to a computer's USB Port Product Description You can use the PhidgetIR to control devices with remote control input - such as your TV or DVD player, from your computer by having the PhidgetIR transmit remote control codes. Your application can learn the signals from arbitrary remote controls. The learned code can...

    PhidgetSpatial 0/0/3 - 3 Axis Accelerometer PhidgetSpatial 0/0/3, 3 axis, accelerometer
    Price: $70.00
    Availability: Back Order
    Item #: PH-1049 -

      Product Description The 1049 - PhidgetSpatial 0/0/3, a 3 axis Accelerometer, measures static and dynamic acceleration in 3 axes, up to 5g, and provides a high sampling speed of up to 1000 samples per second. Each accelerometer axis is calibrated at the factory for cross-axis misalignment, sensitivity to positive and negative acceleration, and offset. Product Specifications Characteristic Value Acceleration Bandwidth @ 1ms sample rate 110Hz Measurement Range (XYZ Axis ±5g (49 m/s2) Acceleration...

      PhidgetSpatial Precision 3/3/3 High Resolution PhidgetSpatial, 3/3/3. Inertial Measurement Unit, IMU, Interia, Accelerometer, Gyroscope, Gyro, Compass, 9 axis
      Price: $150.00
      Availability: In Stock
      Item #: PH-1044 -

        Product Description The 1056 - PhidgetSpatial 3/3/3, 9 Axis IMU (Inertial Measurement Unit) measures static and dynamic acceleration in 3 axes, up to 5g.; it also measures magnetic field in 3-axes up to ±4 Gauss and finally measures angular rotation in 3 axes, up to ±400° per second. With the 1056, you are getting a lot more than 3 sensor chips slapped on a board. The 1056 has been rigorously tested to ensure that the output data correlates to physical real life motion, instead of relying...

        Phidgets GPS Phidget, GPS, Global, Positioning, System, USB
        Price: $60.00
        Availability: In Stock
        Item #: PH-1040 -

          Product Description The Phidget GPS provides the longitude and latitude of the board's position in signed decimal degree format. The position accuracy (best case) is 2.5m CEP (Circular Error of Probability). The 1040 also provides altitude, heading and velocity as well as the time and date. It will also let you know when it has a satellite fix. The PhidgetGPS has a 3V rechargeable lithium battery to provide "hot starts" by remembering its previous positions. With a live battery, the 1040 can...

          FlexiForce Adapter
          Price: $11.00
          Availability: In Stock
          Item #: PH-1120 -

            Product Description The 1120 FlexiForce Adapter makes it easy to interface a Tekscan FlexiForce Force Sensor to your PC. Just use the cable included with the adapter. We even give you a round plastic disc for the sensing pad. The FlexiForce sensor is an ultra-thin and flexible printed circuit, which can be easily integrated into most applications. With its paper-thin construction, flexibility and force measurement ability, the FlexiForce force sensor can measure force between almost any two...

            Plastic Shell Enclosure for the 1018
            Price: $6.00
            Availability: Back Order
            Item #: PH-3852 -

              The 3852 Enclosure is designed to protect the 1018 - PhidgetInterfaceKit 8/8/8 while still giving you access to the ports and terminal blocks through openings in the enclosure.There are mounting holes that go through the bottom of the enclosure, so the board can be mounted to a flat surface and the cover can snap on top.Note: Phidget Interface Kit and mounting screws not included. ...

              Phidgets LED64 w/ Power Supply PhidgetLED-64, Phidget LED64, Phidgets LED64, Phidget LED-64, Phidgets LED-64, Phidgets LED Board, Phidgets LED controller
              Price: $121.75
              Availability: Back Order
              Item #: PH-1031 -

                The PhidgetLED 64 allows you to independently control 64 Light Emitting Diodes. Each LED can be turned on and off, and its brightness controlled. Most standard LEDs with colors such as red, amber, orange, yellow, and green have forward voltages below 3.0 Volts, and can be used with the PhidgetLED by simply soldering them to a connector-wire and inserting the wire into any PhidgetLED board connector. Output Update Rate: 30 updates/second Output Anode Voltage: 3.3VDC Output Current (max): 30mA...

                Phidgets High Speed Encoder Phidget Encoder High Speed, Phidget High Speed Encoder
                Price: $60.00
                Availability: In Stock
                Item #: PH-1057 -

                  Product Features Connects to any typical two-bit optical encoder. Returns up to 500,000 counts per second. Can be used as an accurate human input device. Connects directly to a computer’s USB port. Product Description The PhidgetEncoder HighSpeed connects to any typical two-bit optical encoder and can return up to 500,000 counts per second. Specifically it reads a standard incremental non-differential TTL encoder. The 1057 can be used to measure shaft speed or as a very accurate human input...

                  Phidgets Encoder HighSpeed 4-input Phidget Encoder High Speed, Phidget High Speed Encoder
                  Price: $75.00
                  Availability: Back Order
                  Item #: PH-1047 -

                    Note: The 1047_1B is identical to the 1047_1 but no longer comes with associated cables. Cables sold separately: 3018 Mini USB Cable 180CM & 3019 HighSpeed Encoder Cable 50cmThe PhidgetEncoder Highspeed 4-Input can be used with a wide assortment of mechanical and optical encoders. The encoder should be of quadrature output type, indicating that there will be two quadrature output channels (usually labeled A and B) and an optional third output channel to signal when the index pin (a reference...

                    Phidgets LED64 Cables -  Bundle of 4 Phidget LED64 Cables, Phidgets LED64 Cables
                    Price: $8.00
                    Availability: In Stock
                    Item #: PH-3021 -

                      Additional cables for the Phidgets LED64. 4-Conductor, connectors on both ends, length is 60cm. This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire Phidgets product line, follow this link. Getting Started with Phidgets Phidgets Documentation: Manuals, data sheets, and tutorials for Phidgets products....

                      Phidgets 12 foot Sensor Cable Phidgets 12 foot Sensor Cable, Phidget 12 foot Sensor Cable
                      Price: $3.00
                      Availability: In Stock
                      Item #: PH-3004 -

                        This is a 12-foot, 3-pin cable for connecting sensors to the analog inputs on the Phidgets 8/8/8 Interface Kit. This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire Phidgets product line, follow this link. Getting Started with Phidgets Phidgets Documentation: Manuals, data sheets, and tutorials for Phidgets...

                        Light Sensor 1000 lux Phidgets Precision Light Sensor, Phidget Precision Light Sensor
                        Price: $7.00
                        Availability: In Stock
                        Item #: PH-1142 -

                          Product Specifications Sensor Output Type: Non-Ratiometric Response Time Max:2ms Peak Sensitivity Wavelength:625 nm Light Level Min:1 lux Light Level Max(5v): 1000 lux Light Current Ratio:1.2 Device Current Consumption: 5 mA Output Impedance: 1K ohms Bandwidth / Reaction Time: 50 Hz Minimum / Maximum Voltage: 2.4VDC to 5.5VDC Operating Temp Min:-40° Operating Temp Max:85° This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low...