Products 25-36 of 54
Show
Phidgets InterfaceKit 0/0/4 Phidgets 0/0/4 Interface Kit, Phidgets InterfaceKit 0/0/4, PhidgetInterfaceKit 0/0/4, Phidgets InterfaceKit 004, PhidgetInterfaceKit 004, Phidget 0/0/4 Interface Kit, Phidget InterfaceKit 0/0/4, phidget 004, phidget 0/0/4
Price: $60.00
Availability: Back Order
Item #: PH-1014 -

    The PhidgetInterfaceKit 0/0/4 Provides a convenient way to interface your PC with various higher-voltage devices such as incandescent bulbs, high-power relays, and motors. The 0/0/4 contains 4 Relay Outputs for switching AC or DC power; the relays are Single Pole Double Throw (SPDT). Maximum DC Switching Voltage: 100VDC Maximum DC Switching Current: 5A Maximum AC Switching Voltage: 250VAC Maximum AC Switching Current: 10A Note: When a relay is in one switch position for a period of time,...

    Phidgets Thermocouple Sensor PhidgetSensor Thermocouple, Phidget Thermocouple, Phidgets Thermocouple, Phidgets Temerature sensor
    Price: $60.00
    Availability: In Stock
    Item #: PH-1051 -

      This is a great USB interface to a K-type thermocouple. K-type thermocouples can be used to measure -200 to +1200 degrees Celsius (-328 to 2192 degrees Fahrenheit).  The thermocouple probe is not included. Adaptors are available here Buy our K-type thermocouple and Thermocouple adapter. --> This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and...

      Phidgets InterfaceKit 8/8/8 (1018_2B) phidgets, PhidgetInterfaceKit 8/8/8, Phidget 8/8/8, phidget 888, phidgets 888, Phidgets 8/8/8
      Price: $80.00
      Availability: In Stock
      Item #: PH-1018 -

        Note: The 1018_2B is identical to the 1018_2, except that it comes pre-assembled in a plastic shell enclosure and this product no longer comes with a USB cable. If you need a USB cable you may purchase them separately here. 8 Analog Inputs 8 Digital Inputs 8 Digital Outputs The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable...

        Phidget Analog 4-Output Phidget, Analog, 4, Output, Phidgets
        Price: $90.00
        Availability: In Stock
        Item #: PH-1002 -

          Product Features Produces a set voltage from -10V to +10V Current up to ±20mA per channel You can connect up to 4 devices Can be used to control LED and Fluorescent Dimmers, Valve Actuators, Motor Controls. Connects directly to a computer's USB Port Product Description The PhidgetAnalog 4-Output Produces a voltage over -10V to +10V. This voltage will be asserted up to +-20mA. An error will be reported when this current is exceeded, and the voltage the customer is getting is no longer accurate....

          Phidgets Thermocouple Adapter PhidgetSensor Thermocouple Adapter, Phidget Thermocouple, Phidgets Thermocouple, Phidgets Temerature sensor, Adapter
          Price: $7.50
          Availability: Back Order
          Item #: PH-3106 -

            Product Features Adapter for the Omega K-Type Miniature Male Connector Thermocouples. Product Description The thermocouple adapter lets you connect an Omega K-type Thermocouple with Miniature Male Connector to the: 1051 - PhidgetTemperatureSensor 1-Input Note: On the 1051, connect the white adapter wire to (-) terminal block and the Red wire to the + terminal block. On the 1048, connect the white wire to G and the red wire to input terminal block (numbered 0 to 3). Product Specifications...

            Phidgets InterfaceKit 8/8/8 Mini-Format phidgets, PhidgetInterfaceKit 8/8/8, Phidget 8/8/8, phidget 888, phidgets 888, Phidgets 8/8/8, Mini, Format
            Price: $80.00
            Availability: In Stock
            Item #: PH-1010 -

              Product Description Provides the full functionality of the 8/8/8 I/O board in a small DIP-36 package that is plugged in your own board. If you want the 8/8/8 functionality but space is an issue, or you are building a number of units and want to eliminate wiring between boards, this is the way to go. You can create a smaller system by integrating custom electronics into your PCB, and by only using connectors for the wiring required in your system. Eliminating or reducing wiring also helps...

              Phidgets InterfaceKit 2/2/2 phidgets, PhidgetInterfaceKit 2/2/2, Phidget 2/2/2, phidget 222, phidgets 222, Phidgets 2/2/2
              Price: $50.00
              Availability: Back Order
              Item #: PH-1011 -

                Product Features Dongle Size 2 Analog Inputs with configurable data acquisition rates 2 Digital Inputs with hardware noise filtering 2 Digital Outputs Plugs directly into a computer's USB Port Product Description Designed for customers who only need a couple of Analog Inputs, Digital Inputs or Digital Outputs, the dongle size PhidgetInterfaceKit 2/2/2 is ideal for projects where space is critical. To keep the board small, we have removed the connectors from the board and brought them out...

                Phidgets InterfaceKit 8/8/8 - plus 6 Port Hub phidgets, PhidgetInterfaceKit 8/8/8 plus 6 Port Hub, Phidget 8/8/8 plus 6 Port Hub, phidget 888, phidgets 888
                Price: $110.00
                Availability: Back Order
                Item #: PH-1019 -

                  The PhidgetInterfaceKit 8/8/8 with 6 Port USB Hub provides: * 8 Analog Inputs * 8 Digital Inputs with hardware noise filtering * 8 Digital Outputs * On-board powered 6-port full-speed (12Mbit/s) USB hubNote: the 8/8/8 no longer comes with a USB Cable.The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable included with the sensor.The...

                  Phidgets Touch Sensor Phidgets Touch Sensor, Phidget Touch Sensor, Phidgets Analog Touch Sensor, Analog Touch Sensor
                  Price: $11.00
                  Availability: In Stock
                  Item #: PH-1129 -

                    Phidget Touch Sensor The 1129 is a capacitive touch sensor and can detect a touch through plastic, glass, or paper. We recommend a material thickness of up to 1/2”. The sensor can work as a close proximity sensor, sensing objects at a distance of up to 1/2” from the board in all directions without direct contact. On the bottom side of the Touch Sensor there is a small exposed metallic pad. A soldered connection can be made to the pad to increase the size and dimensions of the touchable area,...

                    Phidgets Linear Touch Sensor Phidgets Linear Touch Sensor, PhidgetLinearTouch, PhidgetLinearTouch sensor, Phidget Linear Touch Sensor
                    Price: $40.00
                    Availability: In Stock
                    Item #: PH-1015 -

                      The PhidgetLinearTouch detects changes in the capacitance between the on-board electrodes and the object making contact. The side of the circuit board opposite the connector and components is the side intended for contact. The 1015 can be mounted behind a sheet of glass or plastic; The recommended thickness is 1/8 inch. Use Silicon adhesive when attaching the Phidget to the material; standing the PhidgetLinearTouch off or creating space between the separation material and the Phidget can cause...

                      Phidgets Circular Touch Sensor Phidgets Circular Touch Sensor, Phidget Circular Touch Sensor, phidget touch sensor, ipod touch sensor, ipod circular sensor
                      Price: $40.00
                      Availability: Back Order
                      Item #: PH-1016 -

                        The PhidgetCircularTouch detects changes in the capacitance between the on-board electrodes and the object making contact. The side of the circuit board opposite the connector and components is the side intended for contact. The 1016 can be mounted behind a sheet of glass or plastic; The recommended thickness is 1/8 inch. Use Silicon adhesive when attaching the Phidget to the material; standing the PhidgetCircularTouch off or creating space between the separation material and the Phidget can...

                        Phidgets Rotation Sensor Phidget Rotation Sensor, Phidget Rotational Sensor, Phidgets Rotation Sensor, Phidgets Rotational Sensor, Rotation sensor, HCI knob
                        Price: $6.89
                        Availability: In Stock
                        Item #: PH-1109 -

                          Rotation sensor, 24 Inch cable included. This sensor rotates 300 Degrees.  The output voltage increases as the potentiometer is turned counterclockwise. Board Dimensions: 3.3 x 3.0 cmMounting Holes: 2.5 x 2.3 cm This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire Phidgets product line, follow this link....