Products 49-55 of 55
Show
Phidgets Magnetic Sensor Phidgets Magnetic Sensor, Phidgets Magnetic Sensor, Phidgets Analog Magnetic Sensor, Analog Magnetic Sensor, USB Magnetic Sensor, Phidget magnetometer
Price: $11.00
Availability: In Stock
Item #: PH-1108 -

    Linear Hall Effect Sensor. This ratiometric Hall-effect sensor provides a voltage output that is proportional to the applied magnetic field. Includes 60cm sensor cable. Board Dimensions: 3.0 x 3.0 cm Mounting Holes: 2.3 x 2.3 cm" This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire Phidgets product line,...

    Phidgets Vibration Sensor Phidgets Vibration Sensor, Phidget Vibration Sensor, Vibration Sensor, Analog Vibration Sensor, USB Vibration Sensor
    Price: $11.00
    Availability: In Stock
    Item #: PH-1104 -

      Piezoelectric Vibration sensor. This sensor buffers a piezoelectric transducer. As the transducer is displaced from the mechanical neutral axis, bending creates strain within the piezoelectric element and generates voltages. Comes with a 60cm sensor cable. This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire...

      Phidgets USB Isolator phidgets, Phidgets USB Isolator, USB Isolator, Isolator
      Price: $58.25
      Availability: In Stock
      Item #: PH-3060 -

        Product Features Protects your PC from overvoltage Increases system stability Protects from overvoltages up to 1kV USB speed selectable Product Description The USB Isolator is designed to protect your PC from harmful voltage that can flow from devices attached to your PC through the USB cable. The isolator is inserted between the Phidgets board and your PC. The USB Isolator can also be used to eliminate problems caused by ground “voltage” differences between USB Host and USB...

        Phidgets Dual Relay Board Phidgets Dual Relay Board, Phidget Dual Relay Board, phidgets relay board, relay board
        Price: $19.00
        Availability: In Stock
        Item #: PH-3051 -

          The Dual Relay Board is an accessory to the PhidgetInterfaceKit 8/8/8. Each relay can be controlled by a separate Digital Output and can control open or close a circuit up to 240VAC at 5Amps. The relay board uses 1 analog input jack for it's power connection. Board Dimensions: 5.3 x 4.5 cm Mounting Holes: 4.6 x 3.8 cm This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors,...

          Phidgets SSR Relay Phidgets SSR Relay, Phidgets Relay Board, Phidget SSR Relay, Phidget Relay Board
          Price: $15.00
          Availability: Back Order
          Item #: PH-3052 -

            The Solid State Relay is used to switch up to 2.5 Amps at up to 40 Volts DC, or 28 Volts AC. The relay board is controlled by a digital output on the PhidgetInterfaceKit 8/8/8, the PhidgetTextLCD 8/8/8, or the PhidgetRFID v2.0 and greater. Product Manual This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire...

            Phidgets Force Sensor FSR, Force Sensing Resistor, Robot Force Sensors, Robot Pressure Sensor, Robot Touch Sensor
            Price: $11.00
            Availability: In Stock
            Item #: PH-1106 -

              Force Sensor, measures up to 3 kilograms. 24 Inch cable included. With no force the resistance of this sensor is over 100K Ohm, as the force increases the resistance falls to 1K Ohm. This resistance is in a voltage divider arrangement with a 7.5K Ohm resistor. Board Dimensions: 2.8 x 3.0 cmMounting Holes: 2.0 x 2.3 cm If you are looking for a flat force sensor check out our Force Sensing Resistors! Download the data sheet This product is part of the Phidgets family! Phidgets are an easy to use...

              Phidgets Voltage Divider Phidgets Voltage Divider, Phidget Voltage Divider
              Price: $7.00
              Availability: In Stock
              Item #: PH-1121 -

                The Voltage Divider eliminates the need to connect a resistor to an analog input by putting a high precision potentiometer on the board to allow the adjustment of the 'fixed' resistor. The interface to the variable resistance sensor is a convenient terminal block. Perfect for force sensing resistors (FSR's), thermisters, photoresistors, and any other variable resistance sensors. This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building...