Home > Robot Parts > Stepper Motors > Robot Stepper Motor Controllers >
Phidgets Unipolar USB 4-Motor Stepper Controller
Item #: M-200-P1062
Availability: In Stock
Price:$73.05
Quantity Count | Price Each |
| 5-9 | $70.90 |
| 10-19 | $69.40 |
| 20-39 | $67.95 |
| 40+ | $65.75 |
The PhidgetStepper Unipolar allows you to control the position, velocity, and
acceleration of up to 4 unipolar stepper motors. The PhidgetStepper can be used in
applications that require precise positioning and continuous rotation, at low
cost.
Specifications:
- Position Resolution: 1/2 step (40-bit signed)
- Upper Position Limit: 2^39 - 1 1/2 steps
- Lower Position Limit: -(2^39 - 1) 1/2 steps
- Velocity Resolution: 0.75 1/2 steps/second (9-bit)
- Velocity Limit: 383.25 1/2 steps/second
- Acceleration Resolution: 140.625 1/2 steps/second2 (6-bit)
- Acceleration Limit: 8859.375 1/2 steps/second2
Comes packaged with a 180cm USB Cable, a Getting Started Manual, a mounting
hardware kit, and a sheet of labels. Requires an external 5-12VDC power
supply.
For more information see:
Product Manual
API Manuals
Note: The PhidgetStepper requires libraries version 2.1.4 or later.
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets