Item #: DF-SEN0158
Availability: In Stock
Price: $23.55

    Quantity:

    Ever want your robot to hunt down heat objects or navigated with fire? With the Positioning IR Camera, you can track up to four heat/IR sources simultaneously! The applications are plenty and can go from tracking of robots with IR transmitters for navigation to light barriers, determining the direction an object is going, working as a flame sensor, or tracking heat sources. It's fully compatible with Arduino with only four wires over I2C.

    This infrared positioning camera can be controlled with Arduino, AVR via I2C interface. It is able to track mobile infrared points and to transmit the data back to host. The horizontal angle of camera is 33 degrees while the vertical angle is 23 degrees. It returns up to four points at a time which can be used to identify an object. With advantages of high resolution, high sensitivity, high accuracy, a small build and light weight, this Positioning IR Camera an be widely used in robot automatic search, robot soccer game, and mobile trajectory recognition.

    Applications:
    • Tracking of robots with IR transmitters for navigation.
    • Light barriers for determine the direction where the object is going to.
    • Flame sensor, tracking of heat sources.
    • Operating voltage: 3.3-5v
    • Interface: I2C​
    • Detecting distance: 0~3m
    • Horizontal detecting angle: 33 degrees
    • Vertical detecting angel: 23 degrees
    • Dimensions: 32mm x 16mm(1.26x0.63")
    • Resolution is 128x96 pixel, with hardware image processing, which can track four objects (IR emitting or reflecting objects)
    Documentation: