Item #: RFID-25STICKER
Availability: In Stock
Price: $0.79

    Quantity:

    Quantity

    25-99100-499500-9991000+

     Price Each 

    $0.75$0.71$0.63$0.55

    RFID EM4200 25mm White Round Sticker
    Frequency 125 kHz
    Protocol EM4102
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Dimensions 25mm diameter / approx 0.5mm thickness
    Read Range 76.2mm