Item #: RFID-BAND-BLK
Availability: In Stock
Price: $1.95

    Quantity:

    Quantity

    25-99100-499500-9991000+

     Price Each 

    $1.85$1.76$1.56$1.37

    RFID EM4200 Silicone RFID Wristband (Black)
    Frequency 125 kHz
    Protocol EM4102
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Dimensions 60mm Diameter
    Read Range 63.5mm