Item #: RFID-WOODCARD
Availability: Back Order
Price: $3.49

    Quantity:

    Quantity

    25-99100-499500-9991000+

     Price Each 

    $3.26$3.15$2.81$2.50

    The RFID EM4200 Wooden RFID Thin Card measures 86mm x 54mm x 1.5mm, just about the size of a normal credit card. The wooden RFID card will fit in a credit card slot in most any wallet, the wood finish allows for customization with laser engraving and printing.

    (We do not offer laser engraving or printing services)

    RFID EM4200 Wooden RFID Thin Card
    Frequency 125 kHz
    Protocol EM4200
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Dimensions 86mm x 54mm x 1.5mm
    Read Range 63.5mm