Item #: KIT-RFIDUINO-W-KT
Availability: In Stock
Price: $76.95

    Quantity:

    The RFIDunio Wireless Communication Starter Kit provides everything you need to harness the powerful and versatile technology of Zigbee wireless communication and free your RedBee from wires. Perfect for remote installations, mobile platforms, or any application where 'cutting' the USB cable to your PC is convenient.
     
    [2x] XBee 1mW Communication Module

    This is the very popular 2.4GHz XBee module from Digi. These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

    Features:
    • 3.3V @ 50mA
    • 250kbps Max data rate
    • 1mW output (+0dBm)
    • 300ft (100m) range
    • Built-in antenna
    • Fully FCC certified
    • 6 10-bit ADC input pins
    • 8 digital IO pins
    • 128-bit encryption
    • Local or over-air configuration
    • AT or API command set
    XBee Explorer USB

    This is a simple to use, USB to serial base unit for the XBee line. This unit works with all XBee modules including the Series 1 and Series 2.5, standard and Pro version. Plug the unit into the XBee Explorer, attach a mini USB cable, and you will have direct access to the serial and programming pins on the XBee unit.
    6v Regulated Power Supply

    This power supply plugs right into your Geekduino unit to provide it with an external power source, which is required for wireless use as the Geekduino usually pulls it's power from a USB connection.