Price: $22.50
    Kit Type:


    Update price
    Quantity:

    This page is for the RFIDuino V1.2. Visit this guide to see the differences between the Version 1.1 and 1.2 Hardware.

    The RFIDuino is an Arduino RFID Shield which makes Arduino RFID projects super easy to build. Just drop the RFIDuino Shield onto your Arduino microcontroller, load our sample code, and you'll be reading tags in no time! Our getting started guide will take you through the process of working with the RFIDuino from loading basic code to more advanced projects like triggering relays and solenoids when cards are read.

    We packed this Arduino RFID Shield with useful features so that it could be used for all kinds of Arduino RFID projects. There is an onboard Xbee socket to create wireless projects. The RFID antenna is seperate for easy mounting into tight spaces. An onboard buzzer for sound output. Plus analog and digital breakout pins right onboard for triggering relays and other devices.

    We provide plenty of sample code to get you up and running fast and once you have become familiar with how the code works you can modify the code to add new behaviors and functionality to your Arduino RFID Reader projects. The RFIDuino has 4 Digital I/O and 4 Analaog Inputs broken out to our 3-pin RobotGeek connectors. You can use these ports to control a wide variety of devices, from relays and solenoids to lights and displays. You can also connect I2C devices through the 4pin connector.

    The built in XBee socket makes it a snap to add wireless communication to your Arduino RFID Reader. Just drop in a XBee and you can transmit data to any other device that has an XBee. You can use a USB-XBee connection to create a wireless link from your RFIDuino to your computer, or you can send data to other XBee enabled microcontrollers. With the RFIDuino you can create handheld RFId scanners and checkpoints that report back to a central computer. No other Arduino RFID Shield has this many features. XBee not included. (RobotGeek Duino Mount Pictured Sold Separately) 

    Pick up our RFID tag variety kit as well to experiment with lots of different kinds of tags.

    The RFIDuino is based around the EM4095 chip and will allow you to read any of our EM4102 125KHz RFID tags. You can use our RFIDuino Library to interface with the EM4095 chip or interface directly to it using your own code.

    Package Contents

    Features

    • XBee Socket for wireless communication
    • RFID Antenna is seperate from the main board
    • Easy access 3-pin Signal-Vcc-Ground breakout for analog and digital pins
    • Onboard Buzzer and LEDs

    NOTE:The RFIDuino is only designed to work with 1mw XBee modules , NOT INCLUDED.

    Onboard Outputs

    • 1 x Piezo Buzzer
    • 1 x Red LED
    • 1 x Green LED

    External Connectors

    • 1 x XBee socket
    • 4 x 3-pin RobotGeek Digital I/O Ports
    • 4 x 3-pin RobotGeek Analog Output Ports
    • 1 x 4-pin I2C port
    • 1 x 4-pin antenna port


    Loading the player...

    Also Purchased Items:

    EM4102 Tag Kit

    EM4102 Tag Kit

    Price: $15.99

    small solenoid

    Small Solenoid

    Price: $9.95

    Robot Geek Relay

    RobotGeek Relay

    Price: $4.95

    RobotGeek Pushbutton arduino pushbutton, arduino button, arduino button board, arduino digital button

    RobotGeek Pushbutton

    Price: $2.95