Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > I/O Boards & Robot Controllers > Atmel & Arduino >

Roboduino

Item #: C-400-ROBODUINO
Availability: In Stock
  Price: $54.99

Quantity



The Roboduino is a Freeduino (Arduino software compatible) microcontroller board designed for robotics. All of its connections have neighboring power buses into which servos and sensors can easily be plugged. Additional headers for power and serial communication are also provided. The kits come fully assembled and with a USB cable for programming and debugging.
 
Features / Specs:
  • 100% Compatible with Arduino software.
  • Power buses along side pwm and analog pins easily accept standard servo and sensor connectors.
  • Powered can be supplied from USB, barrel plug or 3-pin male header. You'll need a suitable power supply when driving multiple servos.
  • dedicated UART 3-pin male header
  • 6 PWM outputs with neighboring unregulated power pins
  • 6 analog pins
  • 14 digital pins
  • Reverse polarity protection for board circuitry (not for unregulated power pins)
  • Optional I2C pull-up resistor locations

Roboduino Quick Demo / Intro from CuriousInventor on Vimeo.
 
Roboduino Diagrams:
Schematic / Eagle Files:


This work is licensed under a Creative Commons Attribution-Share Alike 3.0 License.

Pdf schematic: Roboduino v1.15 - 1.16 schematic

Eagle files: roboduino_v1_16_eagle.zip

Example Code:

From the Chase-bot intro / demo video: RoboduinoDemo.pde

You'll also need the SoftwareServo_millisSet_addon.zip addon libraries. Stick the core files in your arduino directory/hardware/cores/arduino/

Projects using the Roboduino:
Robotxro’s Balancing Robot



SSL
robot
robotics shop robots robotics company robot shop