Item #: ASM-GEEKBOT-COREV2
Availability: Discontinued notify me
Price: $89.95


    If you have a specific color (Red, White, Blue, or Black) of Geekbot you would like, leave a note in the comment section of your order, otherwise, we will pick one for you!

    Introducing the RobotGeek Geekbot V2 Core Kit! It does not come with an arduino, and is intended for those who already have a microprocessor (such as a Geekduino) they wish to use. The Geekbot V2 Core Kit comes with the body, the battery, the wheel motors, and all the hardware you need to put it together and mount your arduino compatible microprocessor. This makes an excellent project for those who have started their STEM learning with a RobotGeek Experimenter's Kit, and want to move from the understanding of sensors to a mobile robotic platform.

    Don't have a Sensor Shield? Pick one up to avoid a mess of breadboards and wires, and we'll take $1 off your order!

    The GeekBot Rover is a highly flexible wheeled rover created from the ground up to be completely modular and easy to customize. Powered by two high speed continuous turn robot servos, GeekBot has a strong payload capability of 1kg/2.2lbs and moves fast at up to 0.4Mps / 1.3fps. Each Geekbot comes with a 4400mah 7.4V rechargeable Lithium Ion battery, allowing your Geekbot to run for hours! Integrated protection circuitry protects the battery from under/over voltage. Each kit comes with a wall-charger so you can recharge your battery when it runs low.

    All RobotGeek sensors, kits, and add-ons conform to the 1 X 1cm grid on the GeekBot decks. Add sensor arrays, turrets, grippers, arms, lasers, airsoft guns, advanced controllers and more to create your custom Geekbot. The Geekbot is specifically designed to be customized for each builder’s unique project goals.

    Kit Contents

    If you are looking for a full rover solution check out our Geekbot Basic Kit. The Geekbot is meant as an educational rover and was designed for flat surfaces. Uneven surfaces may cause the robot to behave erratically or get stuck.

    Geekbot Stats
    Weight 1.7 lbs / 2.3 lbs with batteries
    Diameter 10.5"
    Height 5.25"
    Power Lithium Ion Battery 7.4V 4400mAh (2S2P)
    Motors RG-4C Continuous turn servos
    Body Material Acrylic
    RG-4C Stats
    Operating Voltage 6v
    No-load Speed 110 RPM
    Stall Torque 4.5 kg·cm
    75.12 oz·in
    Operating Angle Continuous Turn
    Weight 60g
    Size 30 x 45 x 51 mm
    Stall Current 1000 mA
    Standby/No Load Current 150 mA
    Control Protocol PWM
    Cable Length 270mm
    Material Plastic Body and Metal Gears
    Getting Started Guide
    Geekbot V3 Assembly Guide
    Demo Code
    1. IR Gamepad Control (Core Kit)
    2. Simple Line Follower (Requires Line Follower)
    3. Line Router (Requires Line Follower and LCD Control Panel)
    4. Line Explorer (Requires Line Follower)
    5. Line Navigator (Requires Line Follower and LCD Control Panel)