Bauer Robonova Grippers are made with pride in the USA!
Package contents:
Anodized right and left grip set, hardware, 2 Hitec
HSR-8498HB servos, and
assembly instructions. Servos are not included.
Specifications:
These grips were specifically designed with the Robonova-1 in mind. They're
fully compatible with the Hitec HSR-8498HB, as well as other servos that share
identical dimensions.

These grippers were meticulously designed by Matt Bauer, creator of the
Rook's Pawn series of humanoid robots. They are precisely machined to
conform as closely as possible to the Robonova-1 design. All edges have been rounded smooth to
minimize unwanted injuries. They are fully
anodized in black, making them even more resilient to the stresses that they
will undoubtedly be subjected to.
They were professionally fabricated in
Ohio, and anodized in Indiana.
Download the Robonova Grip Kit assembly manual.