|
RS Media is a complete multimedia
robotic experience with the unique ability to be fully customized. The
perfect fusion of cutting-edge technology and personality modeling software,
RS Media allows you to take total control. RS Media brings technology
to life as he interacts with his environment.
|
 |
FEATURES:


►Media Functions
| |
▫ Take and display photos
▫ Record and play back video (MPEG 4)
▫ Record and play back audio (MP3)
▫ Play 3 on-board embedded Java games |
►Chest-mounted color LCD screen
►Stereo speaker system: Two hand speakers and back-mounted woofer
►Head-mounted camera
►Personalities: Four complete default personalities
| |
▫ RS Media: Default personality
▫ Service Bot 3000: Robotic butler
▫ Space Bot: Futuristic space captain
▫ Billy Joe Sapien: Robo-cowboy |
 |
►PC-based editing suite
| |
▫ Use the 3D editor to create your own animations and synchronize them
to sound files
▫ Personality Editor: assign new voice files to everything RS Media says
▫ Macro Editor: A flowchart-based robot development platform to create custom
program sequences
▫ Media Organizer: Manage all file types (audio, video, images, and personalities);
upload and download between RS Media and PC |
►Robotic Functions
| |
▫ Humanoid body movements
▫ Engaging personality, including extensice speech responses
▫ Multiple levels of environmental interaction with humans and objects
▫ Color vision system: recognizes colors and skin tones
▫ Infra-red vision: detects and avoids obstacles; tracks moving objects
▫ Stereo sound detection system
▫ Touch sensors |
►Sleep and auto shut-off functions
►Multiple Modes
| |
▫ Full function remote control
▫ Arm control mode
▫ Free roam mode: RS Media interacts with his environment autonomously
▫ Guard mode
▫ Demo mode |
►Multiple programming options
| |
▫ Puppet mode
▫ Main program mode
▫ Sound program mode
▫ Vision program mode
▫ PC mode |
►"Robo" Family interactions: RS Media interacts with other WowWee Robotics products
(Roboreptile, Robosapien V2, Robopet, and Roboraptor)
►Technical Specifications:
| |
▫ LCD screen: TFT 1.9" screen; 116-bit color 176 x 132 pixels
▫ Camera: motion tracking, photo and MPEG4 video encoding
▫ Speakers: 11 Watts
▫ Sonic Sensors: 2 microphones for sound localization and 1 microphone for
MP3 recording
▫ Operating System Linux Embedded
▫ On-Board Memory: 40 MB Flash memory
▫ Upgradeable Memory: SD card slot up to 1 GB (SD card not included)
▫ PC Connection: USB 1.1 (cable provided)
▫ PC Software: File manipulation |
►Minimum System Requirements for Running RS Media Editing Suite
| |
▫ Microsoft Windows XP SP2 of higher
▫ PC with Pentium III 1.5 GHz equivalent or higher processor
▫ 256 MB of system RAM
▫ 16 MB video card recommended |