Availability: In Stock
Price: $59.95


    Get your rover rolling with our new custom Robot DC Gearhead Motor & Wheel Starter Kit. Each kit comes with 2 motors and wheel sets as well as a pair of brackets to mount your motors to your robot. Each wheel is 90mm in diameter (including the rubber tire).

    The motors in this kit use Hall Effect Quadrature sensors to achieve an encoder output of 520 ticks/revolution, allowing you to control the motors very precisely. Each motor includes a 6-pin cable that breaks out motor inputs and the associated encoder I/O.

    Each Kit Includes

    Characteristic Value
    Operating Voltage 6-8.4v
    Gear Ratio 40:1
    Rated Load Speed 169 RPM
    No Load Speed 225 RPM
    No Load Current 300mA
    Rated Current 3A
    Stall Current 6A
    Encoder type Hall Effect Quadrature
    Encoder PPR 13 PPR
    Encoder Output Resolution 520 ticks/revolution
    Encoder Voltage 5v