Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Track and Wheel Bots >

Rovio Wi-Fi Enabled Robot

Item #: RK-WB-ROVIO
Availability: Back Order
  Price: $299.95

Quantity



WowWee™ Technologies Rovio Mobile Webcam with TrueTrack™ Navigation System

A revolution in home exploration and telepresence, ROVIO is a WiFi enabled robotic webcam that easily moves in any direction and can be controlled remotely. View and interact with ROVIOs environment through its streaming video and audio from its built in camera.
With Rovio™, you will always be just a click away from the people and places that are important to you.

Rovio is the Wi-Fi equipped mobile webcam that enables you to view and interact with its environment through streaming video and audio, wherever you are!

Easily control Rovio remotely 24/7 from anywhere in the world! Use any web-enabled device: PC or Mac, cell phone, smartphone, PDA or even your video game console.

The TrueTrack™ Navigation System allows you to use the Rovio interface to store waypoints — with one click Rovio will automatically navigate itself to the chosen point. Rovio’s built-in LED headlight will help you guide it even in dimly lit locations, so you’ll always know what is going on at home or at the office.

No need to worry about Rovio running low on power while you’re away — the self-docking function allows you to send Rovio back to the charging dock to recharge, with the click of a button on your browser. When it’s done charging, Rovio is ready to take its next tour.

Rovio — now you can finally be in two places at once!
 
• Rovio detects your computer settings and guides you through the setup process.
• Control Rovio remotely via a web browser from anywhere with an Internet connection.
• Its head-mounted, moveable camera and wide range of vision enable you to see and hear exactly what Rovio sees and hears, on your screen, anywhere in the world!
• Set waypoints so that Rovio can navigate itself around your home, without having to control each step yourself!*
• At the click of a button, send Rovio back to the charging dock using its self-docking capabilities — even when you are not at home!*
• With Wi-Fi connectivity, use almost any web-accessible device –from your cell phone to your PC – to easily control Rovio.
• Guide Rovio through dimly lit locations with the aid of its built-in LED headlight.
• Rechargeable NiMH battery included
• 1 x Charging dock with built-in TrueTrack Beacon
• 3 x Omni-directional wheels
• 1 x Head-mounted VGA camera
• LED illumination
• 1 x Speaker and 1 x microphone for 2-way audio
• USB connectivity
• Wi-Fi connectivity (802.11b and 802.11g)

*Rovio requires additional TrueTrack Room Beacons (each sold separately) to navigate or self-dock across multiple rooms.
 

 

 

 
Dimensions:
  • Product Height: 13.5 inches (34.29 cm)
  • Product Width: 12 inches (30.48 cm)
  • Product Depth: 14 inches (35.56 cm)
  • Product Weight: 5 lbs (2.3 kg)
System Requirements:

Device running one of the following browsers:
  • Internet Explorer 6 or higher
  • Mozilla Firefox 1.5 or higher
  • Safari 3.0 or higher
  • Mobile Safari
  • Internet Explorer Mobile, or Opera Mobile
  • Windows-based PC with USB connectivity for automatic setup
  • (Manual setup via Wi-Fi possible for other devices, including Mac)
  • Wireless access point device
  • High-speed Internet connection
  • Internet Explorer 6 or higher (required for two-way audio feature)
Battery Requirements:
  • 1 x 6 V 3000 mAh NiMH rechargeable battery pack (Included)
Package Contents:
  • 1 x Rovio
  • 1 x Instruction manual
  • 1 x Quick Start Guide
  • 1 x Charging dock with built-in TrueTrack™ Beacon
  • 1 x Mast
  • 1 x 6 V 3000 mAh NiMH rechargeable battery pack
  • 1 x USB cable
  • 1 x 8 V AC/DC adapter
  • 1 x Rovio Setup CD


SSL
robot
robotics shop robots robotics company robot shop