Price: $2.95

    Quantity:

    The RobotGeek Pushbutton is a self-contained Arduino Button board that makes it easy to add a pushbutton to your Arduino Project. This RobotGeek Pushbutton has a built in pull-down resistor, so the signal can be read as a digital input from your Arduino or other microcontroller.

    This Arduino Button Board has the standard RobotGeek three pin connection so it plugs right into the RobotGeek Sensor Shield to get you up and running immediatly.

    As with all RobotGeek sensors, the hole mounting pattern is on a 1x1 CM grid so they easily mount to the RobotGeek Workbenches or any other RobotGeek kit. Each Pushbutton includes the necessary hardware to mount onto any RobotGeek product that has a centimeter grid pattern.

    Each sensor also includes a RobotGeek Sensor Cables

    Loading the player...