Was: $49.95
Sale: $39.96
You Save: $9.99 (20.0%)
  • Black Friday / Cyber Monday Sale - RobotGeek/Interbotix - 20%
  • Black Friday / Cyber Monday Sale - All Items 10%

Update price
The Robot Geek Drive Kit is a pair of strong continuous rotation servos, wheels, and caster to quickly add locomotion to any robot project. The kit comes with the with the necessary mounting plates, brackets, and standoffs needed to easily mount your wheels and caster.

The wheels are 90mm in diameter with a soft rubber tire that provides excellent grip. The mounting plates conform to the standard Robot Geek 1 X 1 CM grid making them easy to mount on any of the Robot Geek decks or platforms. 

RG-4C Stats
Operating Voltage 6v
No-load Speed 110 RPM
Stall Torque 4.5 kg·cm
75.12 oz·in
Operating Angle Continuous Turn
Weight 60g
Size 30 x 45 x 51 mm
Stall Current 1000 mA
Standby/No Load Current 150 mA
Control Protocol PWM
Cable Length 270mm
Material Plastic Body and Metal Gears
Wheel Kit Getting Started Guide
Wheel Kit Assembly Guide
Getting Started Guide
Geekbot Core Assembly Guide
Geekbot Basic Assembly Guide
Demo Code
  • Basic Drive Code - Coming Soon
  • Rover Turret - Coming Soon
  • Airsoft Rover - Coming Soon
  • Line Follower Rover - Coming Soon
  • Object Detection Rover - Coming Soon

Also Purchased Items: