Availability: In Stock
Price: $22.50
    Option 1:

    Update price

    The Geekduino is the new Arduino Compatible board from RobotGeek! This board goes into every RobotGeek Robot Kit and is the perfect microcontroller for your next robotic project!

    The Geekduino uses the ubiquitous Micro USB port to power and program the board. The Geekduino can also be powered via the ultra low-profile flat DC power jack.

    A series of switches allows you to toggle on/off the Geekduino's FTDI reset (handy for software projects) as well as change the operating voltage of the Geekduino between 5v and 3.3v.

    The Geekduino really shines when paired with the RobotGeek Sensor Shield. When you add the sensor shield onto the Geekduino, you can cleanly and easily connect sensors, servos and more to the Geekduino.

    Since the Geekduino is completely Arduino compatible, it can run the same code as any Arduino Uno. The hole pattern and physical size make this board compatible with any standard Arduino shield. The Geekduino is electronically compatible with the Arduino Duemilanove and uses the ATMega 328, the same chip as the Arduino Uno.

    Need a shield and cables to be up and running fast? Check out our RobotGeek Geekduino Sensor Shield Kit!

    Microcontroller ATmega328
    Operating Voltage 5V/3.3V
    Input Voltage (recommended) 7-12 V
    Input Voltage (limits) 6-20 V
    Digital I/O Pins 14 (of which 6 provide PWM output)
    Analog Input Pins 8
    DC Current per I/O Pin 40 mA
    DC Current for 3.3V Pin 500 mA
    Flash Memory 16 KB (of which 2 KB used by bootloader)
    SRAM 1 KB
    EEPROM 512 bytes
    Clock Speed 16 MHz
    Arduino Official Website