Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $3.95
Sale: $3.16
You Save: $0.79 (20.0%)
  • Black Friday / Cyber Monday Sale - RobotGeek/Interbotix - 20%
  • Black Friday / Cyber Monday Sale - All Items 10%


The RobotGeek LED Driver is a fast and flexible way to add LEDs to your Arduino Project. This driver board will make sure that your can drive multiple LEDs from a microcontoller without having to worry about drawing too much power directly from the microcontroller's pins.

The RobotGeek LED Driver is unique because of its LED ports. Instead of having a single LED soldered into the board, there are two 2-pin female ports. This allows you to orient your LED vertically or horizontally, as well as swap out the LED with any of the 5 included LEDs.

If you need your LEDs to be further away from your LED driver, just add a 2-pin Jumper cable and a 2-pin Coupler to extend your LED.

Each RobotGeek LED Driver comes with 5 LEDs: 1 blue, 1 green, 1 white, 1 red, 1 green, as well as a 3-pin sensor cable and hardware needed to mount to any RobotGeek product with a centimeter grid pattern (Workbenches, Geekbot, etc.).

Loading the player...