(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Motors & Wheels > Specialty Robot Motors >

RobotGeek Self-Priming Pump - Small

Price: $17.95
Availibility: In Stock
Item #: RG-SMPUMP

Quantity:
 



If you are looking for an Arduino Pump the RobotGeek small liquid and air pump is a great solution. This pump is self priming and food safe so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more.

To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump can operate at either 6 or 12 volts and packs a punch in a small package!


Recommended Arduino Pump Tutorials:

Recommended Pump Accessories

PLEASE NOTE: Carbonated liquids cannot be pumped with this type of pump.


Pump Stats
Rated Voltage DC 6.0V/12.0V
Rated Current < 1100MA / < 600MA
Water Flow 0.8-1.2 LPM
Air Flow 1.8-2.2 LPM
Self Priming Height 4 feet
Pressure 400-750 mmhg
Air Flow 1.8-2.2 LPM
Lifetime > 10, 000 Cycles
(60s on / 10s off)
Noise < 65dB (30cm away)
Leakage < 15 mmHg/min (in 500cc tank)
Pump Stats
Rated Voltage DC 6.0V/12.0V
Rated Current < 1100MA / < 600MA
Water Flow/td> 0.8-1.2 LPM
Air Flow 1.8-2.2 LPM
Pressure 400-750 mmhg
Air Flow 1.8-2.2 LPM
Lifetime > 10, 000 Cycles
(60s on / 10s off)
Noise < 65dB (30cm away)
Leakage < 15 mmHg/min (in 500cc tank)


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.