Price: $17.95

    Quantity:

    If you are looking for an Arduino Pump the RobotGeek small liquid and air pump is a great solution. This pump is self priming and food safe so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more.

    To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump can operate at either 6 or 12 volts and packs a punch in a small package!


    Recommended Arduino Pump Tutorials:

    Recommended Pump Accessories

    PLEASE NOTE: Carbonated liquids cannot be pumped with this type of pump.


    Pump Stats
    Rated Voltage DC 6.0V/12.0V
    Rated Current < 1100MA / < 600MA
    Water Flow 0.8-1.2 LPM
    Air Flow 1.8-2.2 LPM
    Self Priming Height 4 feet
    Pressure 400-750 mmhg
    Air Flow 1.8-2.2 LPM
    Lifetime > 10, 000 Cycles
    (60s on / 10s off)
    Noise < 65dB (30cm away)
    Leakage < 15 mmHg/min (in 500cc tank)
    Pump Stats
    Rated Voltage DC 6.0V/12.0V
    Rated Current < 1100MA / < 600MA
    Water Flow/td> 0.8-1.2 LPM
    Air Flow 1.8-2.2 LPM
    Pressure 400-750 mmhg
    Air Flow 1.8-2.2 LPM
    Lifetime > 10, 000 Cycles
    (60s on / 10s off)
    Noise < 65dB (30cm away)
    Leakage < 15 mmHg/min (in 500cc tank)