Price: $29.95
    Kit Type:


    Update price
    Quantity:

    If you are looking for an Arduino Pump solution the RobotGeek Pumping Station is a perfect all-in-one pumping kit. Inside the box is a small powerful liquid pump, RobotGeek Relay, manual run button, and power supply jack. The pump is self priming and food safe so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more.

    The Pumping Station makes it a breeze to build Arduino pump projects. Just plug in a sensor cable and power supply to add a pumping solution to your project. The Pumping Station measures approximately 80 x 95 x 40mm and the 6mm ports work perfect with our 3.5mm food safe silicone tubing.

    Recommended Arduino Pump Tutorials:

    Pumping Station Accessories

    PLEASE NOTE: Carbonated liquids cannot be pumped with this type of pump.


    Pump Stats
    Rated Voltage DC 6.0V/12.0V
    Rated Current < 1100MA / < 600MA
    Water Flow 0.8-1.2 LPM
    Air Flow 1.8-2.2 LPM
    Self Priming Height 4 feet
    Pressure 400-750 mmhg
    Air Flow 1.8-2.2 LPM
    Noise < 65dB (30cm away)
    Leakage < 15 mmHg/min (in 500cc tank)
    Pump Stats
    Rated Voltage DC 6.0V/12.0V
    Rated Current < 1100MA / < 600MA
    Water Flow 0.8-1.2 LPM
    Air Flow 1.8-2.2 LPM
    Pressure 400-750 mmhg
    Air Flow 1.8-2.2 LPM
    Lifetime > 10, 000 Cycles
    (60s on / 10s off)
    Noise < 65dB (30cm away)
    Leakage < 15 mmHg/min (in 500cc tank)