Price: $6.95


    The RobotGeek Slider is a great arduino slide potentiometer for projects requiring a linear analog input. The slider has the standard RobotGeek three pin connection and plugs right into the RobotGeek Sensor Shield so you can be up and running immediatly.

    This arduino slide control is a linear potentiometer, which means you can read it just as you would any other potentiometer/analog sensor. The large handle cap and the smooth action on this slider make it great for all kinds of control panels and applications.

    As with all RobotGeek sensors, the hole mounting pattern is on a 1x1 CM grid so they easily mount to the RobotGeek Workbenches or any other RobotGeek kit. Each sensor includes hardware needed to mount to any centimeter grid pattern.

    Each sensor also includes a RobotGeek Sensor Cables.

    Also Purchased Items: