Availability: In Stock
Price: $6.95


    Want to make your project kick into gear when life turns up the heat? The RobotGeek Temperature Sensor can feel its way through! With the 3-pin Sensor Cable standard, you can easily connect this to your project and start reading the temperature! Use it to activate your air conditioner, control the temperature in a cold frame, log the temperature of a greenhouse, or to monitor the temperature of a pie on the windowsill! The options are limitless and the temperature is accounted for.

    As with all RobotGeek sensors, the hole mounting pattern is on a 1x1 CM grid so they easily mount to the RobotGeek Workbenches or any other RobotGeek kit. Each sensor includes a mounting plate and all hardware needed to mount to any workbench or RobotGeek product that has a centimeter grid pattern.

    Each sensor also includes a RobotGeek Sensor Cable.

    • Voltage Input: 2.7 V to 5.5 VDC
    • 10 mV/°C scale factor
    • ±2°C accuracy over temperature
    • ±0.5°C linearity
    • Operating Range: −40°C to +125°C