Price: $4.95


    The RobotGeek Tilt Sensor is a fast and flexible way to add an Arduino tilt senor Project. By reading this sensor as a digital input, you can determine if an object the sensor is mounted on tilted or not. This sensor is unique because of the orientation of its ports. Instead of having the tilt switch soldered into the board, there are two 2-pin female ports. This allows you to orient your tilt vertically or horizontally to suit your project best.

    If you need your tilt switch to be further away from your sensor board, just add a 2-pin Jumper cable and a 2-pin Coupler to extend your tilt switch or mount it at a different angle.

    This Arduino Tilt Sensor has the standard RobotGeek three pin connection so it plugs right into the RobotGeek Sensor Shield to get you up and running immediatly.

    As with all RobotGeek sensors, the hole mounting pattern is on a 1x1 CM grid so they easily mount to the RobotGeek Workbenches or any other RobotGeek kit. Each sensor includes the necessary hardware to mount to any RobotGeek product with a centimeter grid pattern.

    Each sensor also includes a RobotGeek Sensor Cables.

    Loading the player...

    Also Purchased Items: