Availability: Back Order
Price: $39.95
    Kit Type:

    Update price

    The RobotGeek Wheel Set is a pair of strong continuous rotation servos with the necessary mounting plates, brackets, and standoffs needed to quickly add wheels to your rover.

    The wheels are 90mm in diameter with a soft rubber tire that provides excellent grip. The mounting plates conform to the standard RobotGeek 1 X 1 CM grid making them easy to mount on any of the RobotGeek decks or platforms. 

    If you want to add a caster to your kit then check out our RobotGeek Drive Kit.
    RG-4C Stats
    Operating Voltage 6v
    No-load Speed 110 RPM
    Stall Torque 4.5 kg·cm
    75.12 oz·in
    Operating Angle Continuous Turn
    Weight 60g
    Size 30 x 45 x 51 mm
    Stall Current 1000 mA
    Standby/No Load Current 150 mA
    Control Protocol PWM
    Cable Length 270mm
    Material Plastic Body and Metal Gears