Price: $39.95
    Kit Type:


    Update price
    Quantity:
    The RobotGeek Wheel Set is a pair of strong continuous rotation servos with the necessary mounting plates, brackets, and standoffs needed to quickly add wheels to your rover.

    The wheels are 90mm in diameter with a soft rubber tire that provides excellent grip. The mounting plates conform to the standard RobotGeek 1 X 1 CM grid making them easy to mount on any of the RobotGeek decks or platforms. 

    If you want to add a caster to your kit then check out our RobotGeek Drive Kit.
    RG-4C Stats
    Operating Voltage 6v
    No-load Speed 110 RPM
    Stall Torque 4.5 kg·cm
    75.12 oz·in
    Operating Angle Continuous Turn
    Weight 60g
    Size 30 x 45 x 51 mm
    Stall Current 1000 mA
    Standby/No Load Current 150 mA
    Control Protocol PWM
    Cable Length 270mm
    Material Plastic Body and Metal Gears
    Wheel Kit Getting Started Guide
    Wheel Kit Assembly Guide
    Getting Started Guide
    Geekbot Core Assembly Guide
    Geekbot Basic Assembly Guide
    Demo Code
    • Basic Drive Code - Coming Soon
    Projects
    • Rover Turret - Coming Soon
    • Airsoft Rover - Coming Soon
    • Line Follower Rover - Coming Soon
    • Object Detection Rover - Coming Soon

    Also Purchased Items: