The RobotGeek system is a platform for learning about and building your own Arduino Inventions. All of the RobotGeek hardware and electronic components are designed to be modular, allowing you to easily configure, customize, reconfigure and build your project. You can start with our RobotGeek Experimenter's Kits and Robot Kits or build your own custom project form the ground up. We even have a wide variety of open source demo code and tutorials to help you learn about programming your Arduino compatible microcontroller.

The RobotGeek System is so easy to use for three reasons: a unified mounting system, easy wiring, and the Arduino platform.

Learn More!


Gear Motor w/ Wheel Set gear motor wheel set, gear motor,RG90 Gear Motor, MOT-VIB08, Gear Motor, gearmotor, 6v gearmotor, 90rpm, 1:120, Arduino Motor, Robot Motor
Price: $18.50
Availability: In Stock
RobotGeek Item #: ASM-GM-WHL-SET -

    This kit is a combination of two RG 90 Gear Motors and two matching Gear Motor Wheels.The variety of mounting holes on the gear motors will make them easy to mount to almost any chassis. With a weight of 18g, this set is a great choice for small robots and rovers.

    RobotGeek Pan and Tilt Kit
    Price: $49.95
    Availability: In Stock
    RobotGeek Item #: ASM-RG-PANTILT -

      The Robot Geek Pan & Tilt Kit is a basic Pan & Tilt with two Robot Geek Robot Servos and brackets needed for a small Pan & Tilt setup. (If you want a complete kit with a Geekduino, control sensors, laser and more check out the Robot Geek Desktop Roboturret.) The Pan & Tilt comes with mounting plates for a standalone configuration and stand offs for mounting directly onto projects. The mounting plates conform to the standard Robot Geek 1 X 1 CM hole pattern used on all Robot...

      RobotGeek Pumping Station arduino pump, arduino liquid pump, arduino water pump, arduino pump tutorial
      Price: $29.95
      Availability: In Stock
      RobotGeek Item #: RG-SPUMP -

        If you are looking for an Arduino Pump solution the RobotGeek Pumping Station is a perfect all-in-one pumping kit. Inside the box is a small powerful liquid pump, RobotGeek Relay, manual run button, and power supply jack. The pump is self priming so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more. The Pumping Station makes it a breeze to build Arduino pump projects. Just plug in a sensor cable and power supply to add a pumping...

        RobotGeek Parallel Gripper RobotGeek, Gripper, robot, geek, rgs-13, snapper, arm, arduino, geekduino, parallel, v2
        Price: $34.95
        Availability: In Stock
        RobotGeek Item #: RG-GRIPPER2 -

          The RobotGeek Parallel Gripper is a simple and easy-to-build solution for roboticists looking to pick up small objects. The RobotGeek Parallel Gripper is a parallel actuating manipulator; keeping size, weight, and cost to a minimum and making it perfect for simple applications. Ideal for picking up small, lightweight objects such as sugar cubes, marbles, Legos, eyeballs, and the occasional stray cheese puff. The included foam padding can be added or removed for different gripper...

          RobotGeek gun mount kit assembled perspective view
          Price: $39.95
          Availability: In Stock
          RobotGeek Item #: RG-DARTGUN -

            If you want to add a little fun and firepower to your robot turret (or any other project) you'll love this foam dart gun kit. The included single shot dart gun packs quite a punch, with a range of about 30 feet! Assembly is quick and easy; especially when you follow the instructions, which can be found here. While designed to be used with one of our pan tilt robot turrets, you can use the foam dart kit with any Arduino compatible micro-controller. As a standalone project, we recommend our...

            Serial Bluetooth Upgrade Kit (Android Compatible) Serial, Bluetooth, BT, interbotix, robotgeek, Upgrade, Kit, Android, module, communication, radio, phone, tablet, controller
            Price: $19.95
            Availability: In Stock
            RobotGeek Item #: ASM-HC-05-BT -

              Want to control your Commander compatible robot using your Android powered cellphone or tablet? The Bluetooth Upgrade Kit is the solution for you. By attaching this upgrade kit to serial, you can control your robot in style using the BT Commander App! Designed with InterbotiX and RobotGeek robots in mind, this is a fantastic solution for controlling your Hexapod MK-III, or taking command of your Geekbot! Kit Includes: 1x - HC-05 Serial Bluetooth Module 1x - Centimeter Grid Mounting Plate 1x -...

              RobotGeek Control Panel
              Price: $24.95
              Availability: In Stock
              Item #: RG-CNTRL-PNL -

                The RobotGeek Control Panel is a great way to control your arduino projects that require simple joystick / rotation control. The panel is an excellent addition to other RobotGeek kits such as the Desktop RobotTurret or Pan and Tilt kit. Kit includes:3x RobotGeek Joysticks1x RobotGeek Rotation Knob5x RobotGeek 3 Pin cablesHardware, plates and tools required for assembly ...