Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Garage Sale >

Robotics Connection IOWizard

Item #: S-20-IOWizard
Availability: In Stock
Retail:$24.95
Price:$12.99

Quantity

  Quantity Count  

  Price Each  

10-25$24.20
26-50$23.70
51-100$22.46
101+$21.71



The IOWizard is used when additional I/O capabilities are required. The IOWizard features an I2C interface that allows users to query 5 analog inputs and 10 digital I/O lines. The default I2C slave address is 100d (0x64h), and it can be changed to a value between 100d and 110d (0x6Eh).

The IOWizard can be used to expand the I/O of our Serializer WL Robot Controller, as well as any other I2C Master device. Control of the IOWizard via the Serializer can be achieved using the Generic I2C protocol.

The state of the I/O lines on the IOWizard can be saved to eeprom, so that they survive a power cycle. The IOWizard also includes a power and heartbeat LED for quick user status.

User Guide:

IOWizard User Manual (pdf)

Features:

  • I2C Interface
  • 5 10-bit Analog Inputs
  • 10 General Purpose I/O (GPIO)
  • Small, and lightweight
  • Power and status LEDs

Power Supply Requirements:

  • Power Supply: 5V, Gnd via I2C interface
  • 0-5v I/O Voltage Levels
  • 10-bit A2D inputs
  • Supply Voltage: 4.7V to 5.3V
  • Voltage on any pin with respect to VSS: -0.3V to 5.3V
  • Maximum current out of VSS pin: 300mA
  • Maximum current into VDD pin: 250mA
  • Maximum output current sunk by any I/O pin: 25mA
  • Maximum output current sourced by any I/O pin: 25mA

Dimensions:



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.