Item #: RO-902-0110-000
Availability: In Stock
Price: $19.90

    Quantity:

    Customers can NOT use the BT-410 to connect to the PC.
    Please use the BT-210 to connect your robot with a PC.

    ROBOTIS BT-410 is a bluetooth wireless communication solution for IoT.


    With the latest near field communication technology, it has low power consumption and is optimized for mobile applications.


    Package Contents:


    Contains 1 BT-410 bluetooth slave module


    Features:


    - Enables serial communication (UART) via Bluetooth communication.


    - Case that protects the circuits and a connector-type cable that is used to connect the device onto the robot.


    - Can be used with smart phone, tablet PC, or other devices that support BLE (Bluetooth 4.0 Low Energy) to control the robot.


    - iOS users must use BT-410 in order to connect the ROBOTIS MINI (packed with BT-210) with iOS.

    Please purchase if you are an iOS ROBOTIS MINI user.

    Hardware Specifications

    • Weight : 4.5g
    • Size : 18mm X 30mm X 9.1mm
    • Bluetooth : Bluetooth Specification 4.0 Low Energy Support
    • Effective Communication Distance : 10M
    • Frequency : 2.4 GHz ISM Band
    • Bandwidth : MAX 128kbps
    • Default Baud rate : 57600bps
    • Operational voltage : 3.3V
    • Consumed Current : 7mA (Max)
    • Operating Temperature : 0℃ ~ 40℃
    • Baud rate Range : 1,200bps – 1,000,000bps
    • Antenna : Chip Antenna
    • Interface : UART (3.3V Level)
    • Sensitivity : -81dBm (Typical)
    • Conducted Net Power : -6~4dBm (Class 2)