Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Motors / Servos / Actuators > Servos > Robot Servos >

Dynamixel RX-64

Item #: M-200-RS-RX-64
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $282.35

Quantity

  Quantity Count  

  Price Each  

10$268.23
26$262.59
51$254.12
101$242.82


Information

The RX-64 Dynamixel is one of Robotis' most powerful smart actuators.  It can provide a beastly 888 oz*in of torque, and it can traverse its entire 300° range in under 1 second.  Up to 254 actuators can be used simultaneously on one serial network.  Each actuator can return useful feedback variables such as position, temperature, and load.

Weight 116g
Gear Reduction Ratio 1:200
Input Voltage 15V 18V
Final Max Holding Torque 736 oz*in (53 kg*cm) 888 oz*in (64 kg*cm)
Rotation Speed 0.198 sec/60° 0.162 sec/60°

Resolution 0.3°
Operating Angle 300° or Continuous Turn
Voltage 12V~21V (Recommended voltage: 18V)
Max. Current 1200mA
Command Signal Digital Packet
Protocol Type RS485 Asynchronous Serial Communication (8bit,1stop,No Parity)
Link (Physical) RS485 Multi Drop Bus
Actuator ID's 254 (0~253)
Communication Speed 7343bps ~ 1 Mbps
Feedback Position, Temperature, Load, Input Voltage, etc.
Material Full Metal Geartrain, Engineering Plastic Body
Motor Maxon RE-MAX

Download RX-64 Data Sheet








Request Time: 1.171875 - SID/ASID: 851814 | mcnotw55msu5xw553gn2vtnu - SERVER: WEB1