Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Kits > Beginner Robot Kits >

Mousebot Kit

Item #: RK-EDU-KHM-W
Availability: In Stock

Price:$39.95
Color:
Update price
Quantity

  Quantity Count  

  Price Each  

20-49$37.95
50+$35.96



Please Note: Colors may be substituted.

Originally invented by Randy Sargent, Herbie was built from spare parts as an entry for a robot competition. Herbie is such an elegant, clever design using very few parts, it's been featured in as a construction project in "Junkbot, Bugbots, and Bots on Wheels", "Absolute Beginner's Guide to Robots" and "MAKE" Magazine.

Solarbotics has enhanced Herbie a bit with functional whisker and tail sensors, so it doesn't get stuck in corners while it chases around.

Herbie the Mousebot is a 9-volt battery-powered robot that loves to chase flash light beams. If there are several Herbies in the same area, they can be configured to chase each other! These little robots are so quick, you have to run to keep up to them! Choose from Blue, White or Red color schemes!

Download: Herbie Documentation (2.4MB)

Soldering Required: Yes
Tools Required: Yes
Kit Difficulty: 3.00/5
Kit Completion Time: 2.00hrs



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.