Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Track and Wheel Bots > Solarbotics >

Sumovore Mini Sumo Kit

Item #: RK-EDU-KSV
Availability: In Stock
  Price: $98.50

Quantity

  Quantity Count  

  Price Each  

11$93.58
26$88.65
51$85.70
101$83.73



The Solarbotics Sumovore Kit is a strong, modular design with over 500 man-hours of development and 21 prototypes behind it. It has more power, speed, and is less expensive than the Junun Mark III, Parallax Mini-Sumo, and Tab SumoBot.

Features:

  • Powerful GM8 gear motors powered by a robust L293D motor driver
  • Four opto-reflector edge sensors (fifth edge sensor position available when using microprocessor brainboard)
  • Two 38kHz IR emitters and detectors for opponent detection
  • 6AA power supply
  • Steel frame for easy assembly
  • Modular brain boards (discrete brainboard included, BS2 / Atmel / Stamp Stack brainboards extra)
  • Discrete brainboard "Anti Sumo-dance" behavior (stops two sumos from spinning around each other)
  • Discrete brainboard "Anti edge-ram" behavior (stops dual edge triggers resulting in repeated edge-charging)
  • Discrete brainboard offers selectable sumo/line-follower modes
  • Multiple trimpots for simple behavior tuning
  • Modular front edge sensor / IR transmitter daughterboard
  • 345 grams "batteries-in" finished weight (6 x AA batteries not included)
  • Powder-coated front Steel (not Aluminum) plates available in several colours
  • Multiple wheel colours available
  • 32-page detailed instruction document also contains full electronic schematics, both logical and symbolic for custom modifications

Extra options include:

  • Rear-looking IR detector and emitter - great for active or passive searching.
  • Atmel Mega8L brainboard with additional breadboard space.
  • PIC 16F877 brainboard with additional breadboard space.
  • BS2 brainboard to accommodate 24-pin BS2-compatible family of microprocessors (BS2 not included).
  • HVWTech Stamp-Stack Basic Stamp 2 clone board (mates with BS2 brainboard).

Need More Brain Power?

Soldering Required: Yes
Tools Required: Yes
Kit Difficulty: 4.00/5
Kit Completion Time: 5.00hrs

Resources:

Documentation: Sumovore Documentation
Data Sheet: Sumovore Brainboard Instructions PDF
Data Sheet: Sumovore BS2 code



robot
robotics shop robots robotics company robot shop