Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Switches & Relays
 Wiring / Cables
 Mechanics
 Sensors
 Distance / Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Sensors > Accelerometers / Gyro >

Sparkfun Accelerometer Breakout Board - ADXL210AE +/-10g

Item #: S-300-SEN-00846
Availability: Discontinued
Price: $39.95

Quantity

  Quantity Count  

  Price Each  

20$37.95
51$36.75
101$35.56

Description: Breakout board for the Analog Devices accelerometers in the E8 package. The ADXL is a solid state MEMS accelerometer with digital PWM or Analog output. The ADXL can measure both static and dynamic acceleration. This means the ADXL is suited well for sensing tilt (used in many Glove / Air Mouse applications) and for sensing brute acceleration (rocketry and general motion sensing applications).

Some ADXL sensors output Analog, some sensors output both Analog and PWM. Please refer to the current datasheet for your selected sensor for more information. PWM can be easier to interface to using very simple microcontrollers. Analog output sensor require a microcontroller that has an analog to digital converter (ADC).

Board comes fully assembled and tested with selected sensor, 0.1uF filtering capacitors, and 1MOhm pulse width resistor (where required).

Installed Sensor: ADXL210 +/-10g (PWM and Analog)

Dimensions: 18x18 mm (0.70x0.70")

Documents: