Home > Robot Parts > Communication > Wireless Communication > Bluetooth >
Sparkfun Bluetooth Modem - BlueSMiRF Silver
Item #:
C-200-WRL08332
Availability: In Stock
Price: $49.95
Quantity Count | Price Each |
| 20 | $47.45 |
| 51 | $45.95 |
| 101 | $44.46 |
Description: The BlueSMiRF v2 is the latest Bluetooth wireless serial cable replacement from SparkFun
Electronics! These modems work as a serial (RX/TX) pipe. Any serial stream from 9600 to 115200bps
can be passed seamlessly from your computer to your target. We've tested these units successfully over
open air at 100ft (30m).
The remote unit can be powered from 3.3V up to 6V for easy battery attachment. All signal pins on the remote
unit are 3V-6V tolerant. No level shifting is required.
Please note: This unit ships with the SparkFun Bluetooth Module. The command set is not compatible
with the previous Mitsumi module, this unit uses an improved command set.
Specifications:
* FCC Approved Class 1 Bluetooth Radio Modem
* Compatible with all Bluetooth products that support SPP (almost all do)
* Extremely small radio - 0.15x0.6x1.9"
* Very robust link both in integrity and transmission distance (30m) - no more buffer overruns!
* Low power consumption : 25mA avg
* Hardy frequency hopping scheme - operates in harsh RF environments like WiFi, 802.11g, and Zigbee
* Encrypted connection
* Frequency: 2.4~2.524 GHz
* Operating Voltage: 3.3V-6V
* Serial communications: 2400-115200bps
* Operating Temperature: -40 ~ +70C
* Built-in antenna
Dimensions: 51.5x15.8x5.6mm
We recommend the purchase a USB dongle to interface to a computer if you do not already have access to
a computer with Bluetooth connectivity.