Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

Resistive Flex Sensor 4.5"

Item #: S-20-SEN08606
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $12.95

Quantity

  Quantity Count  

  Price Each  

20$12.30
51$11.91


Information

Description: A simple flex sensor 4.5" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology by Spectra Symbol - they claim these sensors were used in the original Nintendo Power Glove. I love the Nintendo Power Glove. It's so bad!

The resistance of the flex sensor changes when the metal pads are on the outside of the bend (text on inside of bend).

Straight (unflexed) resistance: ~9000 Ohm
90 degree bend resistance: ~14000 Ohm
180 degree bend resistance : ~22000 Ohm

Connector is 0.1" spaced and bread board friendly.

Documents:








Request Time: 1.296875 - SID/ASID: 1018719 | il5uci55qd3lm455qfudhzmi - SERVER: WEB1