Home > Robot Parts > Robot Cables & Wiring > Jumper Wires >
Sparkfun Jumper Wires F/F (Set of 10)
Item #: AC-200-PRT08430
Availability: In Stock
Price:$2.00
Description: This is a SparkFun exclusive! These are 100mm long jumpers with female connectors on
both ends. Use these to jumper from any male header on any board, to any other male header.
Combine these with our male to male jumpers to create a male to female jumper. Multiple jumpers can
be installed next to one another on a 0.1" header. Comes as 1 package of ten jumpers (colors shown).
Dimensions: 100mm long