Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Sensors > Accelerometers / Gyro >

Sparkfun Serial Accelerometer Tri-Axis v5 - Dongle

Item #: S-300-SEN-00248
Availability: In Stock
  Price: $45.95

Quantity

  Quantity Count  

  Price Each  

20$42.70
51$41.35
101$40.01



Description: The SerAccel v5 is a 3 axis accelerometer up to +/-6g with a simple serial interface. The latest SerAccel development, version 5 has many new improvements including variable baud rate, a factory reset command, and a complete triple axis measurement system based on the newly released MMA7260Q sensor from Freescale. Power is gained from any RS232 port (including USB-to-RS232 converters) so no external power supply is needed. The onboard PIC (16LF88) runs at 10MHz and outputs three different types of outputs including calculated, binary, and raw outputs. The SerAccel v5 has software configurable settings to select between 4 sensing ranges (+/- 1.5, 2, 4, and 6g), as well as a software selectable measurement frequency (0-590Hz).

The SerAccel outputs real-time accelerations from 9600 to 57600bps using visible ASCII characters. The SerAccel is compatible with any RS232 Comm port in conjunction with any terminal program (Hyperterminal, VB Programs, or anything else that can read the comm port). Works with USB-RS232 converters.

Device comes fully assembled and tested.

Dimensions:

  • Enclosed : 1.22x2.20" (3.1x5.6cm)
  • Dongle : 1.25x1.75" (3.2x4.4cm)

Documents:

Example port capture windows program written by Derek Yates: SerAccel-Control-Example.zip



SSL
robot
robotics shop robots robotics company robot shop