Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC / Stepper Motors & Linear Actuators > Stepper Motors >

Bipolar Stepper Motor

Item #: M-200-ROB-09238
Availability: In Stock
  Price: $14.95

Quantity

  Quantity Count  

  Price Each  

20$14.20
51$13.75
101$13.31



Description: This is a simple, but very powerful bipolar stepper motor. If you don't feel like soldering directly to the pins, the mating connector is a 2mm JST connector (455-1162-ND), crimp pins (455-1127-1-ND), and optional wire strip (WM06-06A-ND).

Features:

  • Step Angle (degrees) :1.8
  • 2 Phase
  • Rated Voltage : 15.4V
  • Rated Current : 0.28A
  • Holding Torque : 2.4kg*cm
  • Detent Torque : 120g*cm
Documents: Datasheet


SSL
robot
robotics shop robots robotics company robot shop