Item #: SF-BOB-10124
Availability: In Stock
Price: $9.95

    Quantity:

    This is a breakout board for the SP3485 RS-485 transceiver IC, which will convert a UART serial stream to RS-485. The SP3485 is a half-duplex transceiver, so it can only communicate one way at a time, but it can reach transmission speeds of up to 10Mbps. This board requires a very low amount of power and can operate from a single +3.3VDC supply.

    This breakout board includes the SP3485 RS-485 transceiver, filter capacitor, and other components shown on the schematic. The RS-485 output has been broken out to three different connections: (1) an RJ-45 connector, (2) a 3-pin 3.55mm screw terminal, and (3) a 3-pin 0.1" pitch header; none of these output connectors come populated.

    • Fully equipped with SP3485 RS-485 transceiver and supporting components
    • Operates from a single +3.3V supply
    • Interoperable with +5.0V logic
    • RS-485 input/output broken out to RJ-45 connector, 3.5mm screw terminal, and 0.1" pitch header
    • Driver/Receiver Enable connected to RTS line
    • -7V to +12V Common-Mode Input Voltage Range
    • Allows up to 32 transceivers on the serial bus
    • Driver Output Short-Circuit Protection