Description: This USB weather station can immediately tell
what the current pressure, humidity, and temperature is. Graphed over time
you can watch weather fronts move in and the rain come down.
Serial output is a single visible ASCII string at 9600bps.
There is a footprint and switch for 'RF'. This unit can be powered from our
large solar cell and data can be transmitted via our BlueSMiRF wireless
modem! All you need now is a greenhouse to monitor.
Features:
- Powered over USB or externally
- Absolute barometric pressure accurate within +/-150 Pascal
- Relative humidity accurate within +/-2%
- Temperature accurate within +/-0.3 degrees C
- Serial output 9600bps 8-N-1
- Measurement rate of 1Hz
Documents:
Downloads