Price: $4.95


    Sometimes you need to hook a servo or a sensor directly to your Arduino, or minimize the mess of jumper wires on your breadboard. These Squid Sensor Cables - 10 pack will help you do just that! On one end, you have a standard 3-pin connector (.1"/2.54mm pitch), and on the other end you have 3 single female jumper wires. You can easily position each cable exactly where you need it. and are 200mm in length.

    Add some 3-Pin Couplers to attach these cables directly to a servo or your arduino.

    These cables are compatible with all RobotGeek Sensor. They are also compatible with Phidgets Sensors and Electronic Brick Sensors, though they do not have the plastic buckle like traditional Phidgets/Electronic Brick Cables.