(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Hardware & Tools > Hardware >

Standoff Variety Pack

Price: $19.95
Availibility: In Stock
Item #: ASM-PACK-STANDOFFS

Quantity:
 



The Standoff Variety Pack will help you build just about any project. You can use these standoffs to mount boards like RobotGeek I/O boards, Arduino and Arbotix boards, or just about any board with mounting holes at least 3mm wide. You can also use standoffs to build your own robot creation - these are the same standoffs used in all of The InterbotiX kits, from Cralwers and Arms to Turrets and Commanders.

Do you need bolts for securing your standoffs? Try out the Metric Nut and Bolt Variety Pack.

Contents

  • 20x M3*10mm Female-Female Standoffs
  • 20x M3*15mm Female-Female Standoffs
  • 20x M3*20mm Female-Female Standoffs
  • 20x M3*30mm Female-Female Standoffs
  • 20x M3*10mm Female-Female Standoffs
  • 20x M3*15mm Male-Female Standoffs
  • 100x Flat Washers


Related Items
1.5mm Hex Screwdriver 1.5mm precision screwdriver, 1.5mm screwdriver, 1.5mm hex driver, 1.5mm hex screwdriver, 1.5 mm
1.5mm Hex Screwdriver
Price: $7.95

2.5mm Hex Screwdriver 2.5mm screwdriver, 2.5mm hex screwdriver, 2.5mm hex driver, 2.5mm hex, 2.5mm driver
2.5mm Hex Screwdriver
Price: $3.95

2.0mm  Hex Screwdriver 2.0mm hex screwdriver, 2.0mm hex driver, 2.0mm driver, 2.0mm hex, 2.0mm
2.0mm Hex Screwdriver
Price: $3.95

140mm Slewing Bearing slewing bearing, robot slewing bearing, robot arm base bearing
140mm Slewing Bearing
Price: $19.95

120mm Slewing Bearing slewing bearing, robot slewing bearing, robot arm base bearing
120mm Slewing Bearing
Price: $19.95

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.