Price: $19.95

    Quantity:

    The Standoff Variety Pack will help you build just about any project. You can use these standoffs to mount boards like RobotGeek I/O boards, Arduino and Arbotix boards, or just about any board with mounting holes at least 3mm wide. You can also use standoffs to build your own robot creation - these are the same standoffs used in all of our Robot Kits!

    Do you need bolts for securing your standoffs? Try out the Metric Nut and Bolt Variety Pack.

    Contents

    • 20x M3*10mm Female-Female Standoffs
    • 20x M3*15mm Female-Female Standoffs
    • 20x M3*20mm Female-Female Standoffs
    • 20x M3*30mm Female-Female Standoffs
    • 20x M3*10mm Female-Female Standoffs
    • 20x M3*15mm Male-Female Standoffs
    • 100x Flat Washers