Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Robot Gift Certificates
Robot Garage Sale
30mm Button
Retail: $1.43
Price: $0.25

Grab Bag Of 476 30mm Button
Retail: $513.80
Price: $149.95

Sumovore BS2 Brainboard
Retail: $15.95
Price: $4.95

VEX Crystal Upgrade Kit-A 2762171
Retail: $49.99
Price: $19.95

Transaction Processing
Home > Robot Kits > Track and Wheel Bots > Robotics Connection >

Stinger Robot Kit w/ Serializer

Item #: RK-WB-DS-STINGER
Availability: In Stock

Price: $233.25

Quantity

  Quantity Count  

  Price Each  

10$216.50
20$212.09



This kit includes the Serializer WL robot controller w/ USB communication module!

Follow this link to get the Stinger Robot Kit without electronics.
 

 

  Overview  

The Stinger Robot Kit was designed to appeal to the entry-level robotic enthusiast. This is an excellent starter kit, which can grow as the user's expertise grows. This all new design allows the builder to increase the capabilities by adding on components such as a Serializer with Bluetooth, sensors, cameras, and many other accessories without having to upgrade to a new platform. This rugged indoor platform allows more time for enthusiasts to develop intelligent software (such as vision recognition & navigation, or localization and mapping).

The Stinger features commercial grade parts, such as aircraft grade aluminum and stainless steel fasteners, not found on any other robotics kits in its price range. The unique design of the two piece powder-coated chassis allows for quick assembly times and easy access to the internals. We also added in two high torque 100 oz-in DC gearhead motors, featuring built in Quadrature wheel encoders with 624 pulses per revolution.

The Stinger can easily maneuver through shag carpet and many other types of flooring, as well as traverse over small obstacles. The Stinger utilizes large, wide foam tires for excellent traction, and can easily spin around thanks to its differential drive configuration.

The front bumper is designed to allow customers to mount various sensors, such as bump sensors, line following sensors, infrared sensors, etc.

If you’re looking for a tough, durable, and expandable entry level robotics platform, then you've found it. The Stinger

 

Look and Hear how easy it is to assemble the Stinger!!!
(NOTE: Interactive 3D PDF is 21MB)

Interactive 3D Stinger Assembly Guide
You MUST have Adobe Reader 8.1 installed to use the
Interactive 3D Assembly Manual
Adobe Reader 8.1 Download

 

  Features/Specs   

Main Features:

  • Rugged, Lightweight, Low Profile Design
  • Powder Coated Aluminum Components (chassis, sub frame)
  • DC Gearhead Motors
  • Quadrature Wheel Encoders, wire leads, and 0.100" headers
  • Servo mounting holes (for Sharp IR Panner or CMUcam2/2+ Turret)
  • Carries two 9.6V batteries onboard with easy access
  • Tons of room on top to mount accessories
  • Predrilled holes for Serializer
  • Predrilled holes for Sharp IR Sensors
  • Predrilled holes for 5V Switching Voltage Regulator
  • Predrilled holes for ICOP eBox-2300
  • Predrilled holes for switches, antennas, and wire routing

Base Kit Dimensions:

  • Length: 11.6 inches (294.6 mm)
  • Width: 10.3 inches (261.6 mm)
  • Height: 2.5 inches (63.5 mm)
  • Weight: 1 lb, 15 ounces. (chassis and motors)
  • Ground Clearance: 0.62 inches (15.7 mm)

 

 

 

Kit Includes:

  • Serializer WL robot controller w/ USB Comm. Module
  • Powder Coated (Orange) Aluminum Chassis
  • Powder Coated (Gray) Sub Frame/Front Bumper
  • Aluminum Drive Hubs
  • 7.2V DC gearhead motors: 1:52 Gear Reduction, 160 rpm (no load),
    100 oz-in torque (output shaft)
  • Quadrature Wheel Encoders, wire leads, and 0.1" header
  • 2.32" (D) x 1.7" (W) Foam Drive Wheels (Green/Medium Compound)
  • 1.5" (D) Rubber Caster Wheel
  • Aluminum rear caster hub
  • Stainless steel rear caster
  • Stainless steel screws
  • 1" Servo Standoffs/Mounts
  • Power Wiring Harness/Switch
  • Battery Straps with VELCRO® Brand fasteners
  Assembly Guide   

Interactive 3D Assembly Guide

Look and Hear how easy it is to assemble the Stinger Robot Kit using our Interactive 3D PDF Assembly Guide! (21 MB)

Interactive 3D Stinger Assembly Guide

You MUST have Adobe Reader 8.1 installed to use the Interactive 3D Assembly Manual

Click on the Adobe Reader Icon below to download.

Adobe Reader 8.1 Download

 

Example Applications & Xbee Setup Info

 

  Pictures   

Product Close-up Pictures

Below are some close-up pictures of the Stinger Robot Kit, to allow you to see the quality designed into this kit. Click the thumbnails to open a larger image.

Stinger Robot Kit (Front Iso View)Stinger Robot Kit (Front View)Precision machined aluminum hex drive hubPrecision machined caster hub and stainless steel casterRear CasterIncluded Stinger partsStinger Robot Kit (Bottom View)Front bumper allows you to mount many accessories

 

 

 

Optional Sensor Orientations

Below are some pictures of various sensors that can be used with the Stinger, including Sharp Infrared sensors, Line Following Sensors, Push Button I/O & LED boards, Cameras, and much more! Click the thumbnails to open a larger image.

Stinger with Push Button I/O and LED Board Attached (Top View)Stinger with Push Button I/O and LED Board attached (Bottom View)Sharp IR Sensor mounted to pan servoSharp IR Sensor panning diagramStinger configured with 3 Sharp IR SensorsStinger configured with 2 Sharp IR Sensors mounted to shellSharp IR Sensors mounted to front bumperSharp IR Sensors mounted to front bumperStinger configured IR Panner and pan servoStinger configured IR Panner and pan servoLine Following sensor mounted to front bumperLine Following sensor mounted to front bumperCMUcam2/2+/3 Turret mounted to pan servoCMUcam2/2+/3 Turret mounted to pan servoWireless Camera mounted to pan servoWireless Camera mounted to pan servo
 

 

 

Accessories

Below are some pictures of the Stinger Robot Kit retrofitted with various components, including a Serializer Robot Controller, Bluetooth Antenna, Batteries, and ICOP eBox-2300. Click the thumbnails to open a larger image.

Stinger with Serializer and Bluetooth Radio attachedStinger with Bluetooth Antenna AttachedStinger with batteries attachedStinger with ICOP eBox-2300 attachedStinger with ICOP eBox-2300 attachedStinger with ICOP eBox-2300 and dual battery packs attached

 

 


SSL
robot
robotics shop robots robotics company robot shop