Dynamixel MX-106R Robot Actuator Bulk (6 pack) dynamixel mx-106, dynamixel mx-106R, mx-106, mx-106R, mx-106 robot actuator, mx-106R robot actuator, mx-106 servo, MX-106R servo, MX-106 actuator, dynamixel mx-106 actuator, dynamixel mx-106 robotis, mx-106 robotis, dynamixel
Price: $2,499.50
Availability: Special Order
Item #: RO-902-0072-000 -

    Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-106R. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-106R Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and...

    Dynamixel MX-106T Robot Actuator Bulk (6 pack) dynamixel mx-106, dynamixel mx-106T, mx-106, mx-106T, mx-106 robot actuator, mx-106T robot actuator, mx-106 servo, MX-106T servo, MX-106 actuator, dynamixel mx-106 actuator, dynamixel mx-106 robotis, mx-106 robotis, dynamixel
    Price: $2,469.50
    Availability: Back Order
    Item #: RO-902-0071-000 -

      Dynamixel Comparison Guide In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-106T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new TTL 2.0 bus. Each...

      HN05-N102 Servo Horn Set MX-64, Bracket, Frame, Servo, Horn, MX-106+, HN05-N102,dyanmixel horn
      Price: $10.90
      Availability: In Stock
      Item #: RO-903-0202-000 -

        The HN05-N102 Servo Horn Set is a replacement servo horn set for the MX-64T/MX-64R & MX-106T/MX-106R DYNAMIXELS. These are also great for the MX-64 bulk packs and the MX-106 Bulk Packs. Kit Contents:1 x HN05-N102 Horn1 x Thrust Washer10 x M2.5*4 Bolts1 x M3*8 Bolt Projects Using the RX-64 Dynamixel Servos & Brackets --> Strength & Speed Chart of the Dynamixel Family --> ...

        Dynamixel MX-64T Robot Actuator Bulk (6 pack) dynamixel mx-64 robot actuator robotis, mx64, dynamixel mx-64 robot actuator, dynamixel mx-64 actuator, dynamixel mx-64 robotis, dynamixel mx-64, dynamixel, mx-64 robot actuator robotis, mx-64 robot actuator, mx-64 actuator, mx-64 robotis, mx-64
        Price: $1,499.50
        Availability: Special Order
        Item #: RO-902-0069-000 -

          Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-64T. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately. The MX-64T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up...

          Dynamixel MX-64AR Robot Actuator Bulk (6 pack) dynamixel mx-64 robot actuator robotis, mx64, dynamixel mx-64 robot actuator, dynamixel mx-64, dynamixel mx-64 robotis, dynamixel mx-64, dynamixel, mx-64 robot actuator robotis, mx-64 robot actuator, mx-64 actuator, mx-64 robotis, mx-64
          Price: $1,599.50
          Availability: Special Order
          Item #: RO-902-0101-000 -

            Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-64AR. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately. The MX-64AR Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and...

            Dynamixel MX-64AT Robot Actuator Bulk (6 pack) dynamixel mx-64 robot actuator robotis, mx64, dynamixel mx-64 robot actuator, dynamixel mx-64 actuator, dynamixel mx-64 robotis, dynamixel mx-64, dynamixel, mx-64 robot actuator robotis, mx-64 robot actuator, mx-64 actuator, mx-64 robotis, mx-64
            Price: $1,549.50
            Availability: Special Order
            Item #: RO-902-0102-000 -

              Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-64T. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately. The MX-64AT Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and...